Automation & Control
CT-VWD.12 Time relay, impulse-ON 1c/o, 24-240VAC 24-48VDC
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SVR500130R0000
The CT-VWD.12 is a single-function electronic time relay from the CT-D timer range. It provides an impulse-ON (interval) function with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A.
More about CT-VWD.12 Time relay, impulse-ON 1c/o, 24-240VAC 24-48VDC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Time Relays |
Ambient Air Temperature | Operation -20 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius |
Terminal Type | Screw Terminals |
Package Gross Weight | 0.065 kilogram |
Product Range | Time Relays |
Invoice Description | CT-VWD.12 Time relay, impulse-ON 1c/o, 24-240VAC 24-48VDC |
Package Height | 65 millimetre |
Package Length | 20 millimetre |
Package Width | 89 millimetre |
Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
Extended Product Type | CT-VWD.12 |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
CCC Certificate | Click Here |
Write Your Own Review