Automation & Control
CT-EBD.12 Time relay, flasher 1c/o, 24-240VAC 24-48VDC
Out of stock
Product Id
1SVR500150R0000
The CT-EBD.12 is a single-function electronic time relay from the CT-D timer range. It provides a flasher (recycling equal times) function with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A.
More about CT-EBD.12 Time relay, flasher 1c/o, 24-240VAC 24-48VDC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Ambient Air Temperature | Operation -20 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
| Package Gross Weight | 0.065 kilogram |
| Package Height | 65 millimetre |
| Package Length | 20 millimetre |
| Package Width | 89 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CT-EBD.12 Time relay, flasher 1c/o, 24-240VAC 24-48VDC |
| Extended Product Type | CT-EBD.12 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


