Automation & Control
CT-TGC.22 Time relay, Pulse generator 2c/o, 24-48VDC/24-240VAC
Out of stock
Product Id
1SVR508160R0100
The CT-TGC.22 is a single-function electronic time relay from the CT-C timer range. It provides a pulse generator (recycling unequal times) function with 2x7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. A control input works with voltage-related (non-floating) triggering.
More about CT-TGC.22 Time relay, Pulse generator 2c/o, 24-48VDC/24-240VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Ambient Air Temperature | Operation -20 ... +60 degree Celsius |
| Country of Origin | Bulgeria - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
| Package Gross Weight | 0.079 kilogram |
| Package Height | 65 millimetre |
| Package Length | 20 millimetre |
| Package Width | 89 millimetre |
| Rated Frequency (f) | 50 / 60 hertz |
| Rated Insulation Voltage (Ui) | Input Circuit / Output Circuit 300 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | CT-TGC.22 Time relay, Pulse generator 2c/o, 24-48VDC/24-240VAC |
| Extended Product Type | CT-TGC.22 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
Write Your Own Review


