Automation & Control
CT-SAC.22 Time relay, Star-delta 2n/o, 24-48VDC/24-240VAC
₹2,134.01
Product Id
1SVR508210R0100
The CT-SAC.22 is a single-function electronic time relay from the CT-C timer range. It provides a star-delta function with 4 time ranges from 0.05 s to 10 min. and a transition time adjustable from 20 ms to 100 ms. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 2 n/o output with contacts rated at 250 V / 4 A.
More about CT-SAC.22 Time relay, Star-delta 2n/o, 24-48VDC/24-240VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Ambient Air Temperature | Operation -20 ... +60 degree Celsius |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
| Package Gross Weight | 0.079 kilogram |
| Package Height | 65 millimetre |
| Package Length | 20 millimetre |
| Package Width | 89 millimetre |
| Rated Frequency (f) | 50 hertz |
| Rated Insulation Voltage (Ui) | Input Circuit / Output Circuit 300 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | CT-SAC.22 Time relay, Star-delta 2n/o, 24-48VDC/24-240VAC |
| Extended Product Type | CT-SAC.22 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,134.01 Free delivery | ||||
| ₹2,989.29 + <span class="price">₹100.00</span> shipping |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,134.01 Free delivery | ||||
| ₹2,989.29 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


