Automation & Control
CT-MKE Time relay, solid-state, multif. 1n/o, 0.1-10s/3-300s, 24-240VAC/DC
Out of stock
Product Id
1SVR550019R0000
The CT-MKE is a multifunction electronic time relay from the CT-E timer range. It provides 4 timing functions with 2 time ranges from 0.1 s to 300 s. This time relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a solid-state output.
More about CT-MKE Time relay, solid-state, multif. 1n/o, 0.1-10s/3-300s, 24-240VAC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Package Gross Weight | 0.07 kilogram |
| Package Height | 83.1 millimetre |
| Package Length | 24.6 millimetre |
| Package Width | 84.2 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CT-MKE Time relay, solid-state, multif. 1n/o, 0.1-10s/3-300s, 24-240VAC/DC |
| Extended Product Type | CT-MKE |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| UL Certificate | Click Here |
Write Your Own Review


