Automation & Control

CT-ERE Time relay, ON-delay 1c/o, 0.1-10s, 42-48VAC/DC

Out of stock

(Inclusive of 18.00% GST)

Product Id
1SVR550103R1100
CT-ERE Time relay, ON-delay 1c/o, 0.1-10s, 42-48VAC/DC

More about CT-ERE Time relay, ON-delay 1c/o, 0.1-10s, 42-48VAC/DC

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility Time Relays
Package Gross Weight 0.074 kilogram
Product Range Time Relays
Invoice Description CT-ERE Time relay, ON-delay 1c/o, 0.1-10s, 42-48VAC/DC
Package Height 83.1 millimetre
Package Length 24.6 millimetre
Package Width 84.2 millimetre
Extended Product Type CT-ERE
Total GST Percentage 18.00
HSN Number 85364900
Country of origin Bulgaria (BG) - Imported by ABB India Limited
Download
Declaration of Conformity - CE Click Here
Write Your Own Review
You're reviewing:CT-ERE Time relay, ON-delay 1c/o, 0.1-10s, 42-48VAC/DC
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.