Automation & Control

CT-AHE Time relay, OFF-delay 1c/o, 0.3-30s, 110-130VAC

Out of stock
    Product Id
    1SVR550110R4100
    The CT-AHE is a single-function electronic time relay from the CT-E timer range. It provides an OFF-delay (delay on break) function with a time range from 0.3 s to 30 s. This time relay operates with a rated control supply voltage of 110 - 130 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. A control input works with voltage-related (non-floating) triggering.

    More about CT-AHE Time relay, OFF-delay 1c/o, 0.3-30s, 110-130VAC

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeTime Relays
    Country of OriginBulgaria (BG) - Imported by ABB India Limited
    Package Gross Weight0.081 kilogram
    Package Height83.1 millimetre
    Package Length24.6 millimetre
    Package Width84.2 millimetre
    Terminal TypeScrew Terminals
    Invoice DescriptionCT-AHE Time relay, OFF-delay 1c/o, 0.3-30s, 110-130VAC
    Extended Product TypeCT-AHE
    Total GST Percentage18.00
    HSN Number85364900
    Download
    Product Catalog Click Here
    CCC Certificate Click Here
    Declaration of Conformity - CE Click Here
    UL Certificate Click Here
    Write Your Own Review
    You're reviewing:CT-AHE Time relay, OFF-delay 1c/o, 0.3-30s, 110-130VAC
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.