Automation & Control
CT-ARE Time relay, true OFF-delay 1c/o, 0.3-30s, 110-130VAC
Out of stock
Product Id
1SVR550120R4100
The CT-ARE is a single-function electronic time relay from the CT-E timer range. It provides an OFF-delay (true delay on break) function without auxiliary voltage and with a time range from 3 s to 300 s. This time relay operates with a rated control supply voltage of 110 - 130 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A.
More about CT-ARE Time relay, true OFF-delay 1c/o, 0.3-30s, 110-130VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Package Gross Weight | 0.081 kilogram |
| Package Height | 83.1 millimetre |
| Package Length | 24.6 millimetre |
| Package Width | 84.2 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CT-ARE Time relay, true OFF-delay 1c/o, 0.3-30s, 110-130VAC |
| Extended Product Type | CT-ARE |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| UL Certificate | Click Here |
Write Your Own Review


