Automation & Control
CT-AWE Time relay, impulse-OFF 1c/o, 0.05-1s, 24VAC/DC, w/o aux.supply
Out of stock
Product Id
1SVR550158R3100
The CT-AWE is a single-function electronic time relay from the CT-E timer range. It provides an impulse-OFF (trailing edge interval) function with a time range from 0.05 s to 1 s. This time relay operates with a rated control supply voltage of 24 V AC / DC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. A control input works with voltage-related (non-floating) triggering.
More about CT-AWE Time relay, impulse-OFF 1c/o, 0.05-1s, 24VAC/DC, w/o aux.supply
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Package Gross Weight | 0.079 kilogram |
| Package Height | 83.1 millimetre |
| Package Length | 24.6 millimetre |
| Package Width | 84.2 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CT-AWE Time relay, impulse-OFF 1c/o, 0.05-1s, 24VAC/DC, w/o aux.supply |
| Extended Product Type | CT-AWE |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| UL Certificate | Click Here |
Write Your Own Review


