Automation & Control

CT-YDE Time relay, star-delta 1c/o, 0.1-10s, 24VAC/DC 220-240VAC

Out of stock
    Product Id
    1SVR550207R1100
    The CT-YDE is a single-function electronic time relay from the CT-E timer range. It provides a star-delta function with a time range from 0.1 s to 10 s. This time relay operates with a rated control supply voltage of 24 V AC / DC / 220 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A.

    More about CT-YDE Time relay, star-delta 1c/o, 0.1-10s, 24VAC/DC 220-240VAC

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeTime Relays
    Country of OriginBulgaria (BG) - Imported by ABB India Limited
    Package Gross Weight0.079 kilogram
    Package Height83.1 millimetre
    Package Length24.6 millimetre
    Package Width84.2 millimetre
    Terminal TypeScrew Terminals
    Invoice DescriptionCT-YDE Time relay, star-delta 1c/o, 0.1-10s, 24VAC/DC 220-240VAC
    Extended Product TypeCT-YDE
    Total GST Percentage18.00
    HSN Number85364900
    Download
    Product Catalog Click Here
    CCC Certificate Click Here
    Declaration of Conformity - CE Click Here
    UL Certificate Click Here
    Write Your Own Review
    You're reviewing:CT-YDE Time relay, star-delta 1c/o, 0.1-10s, 24VAC/DC 220-240VAC
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.