Automation & Control
CT-YDE Time relay, star-delta 1c/o, 0.3-30s, 24VAC/DC 220-240VAC
₹2,544.08
Product Id
1SVR550207R4100
The CT-YDE is a single-function electronic time relay from the CT-E timer range. It provides a star-delta function with a time range from 0.3 s to 30 s. This time relay operates with a rated control supply voltage of 24 V AC / DC / 220 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A.
More about CT-YDE Time relay, star-delta 1c/o, 0.3-30s, 24VAC/DC 220-240VAC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Time Relays |
Terminal Type | Screw Terminals |
Package Gross Weight | 0.079 kilogram |
Product Range | Time Relays |
Invoice Description | CT-YDE Time relay, star-delta 1c/o, 0.3-30s, 24VAC/DC 220-240VAC |
Package Height | 83.1 millimetre |
Package Length | 24.6 millimetre |
Package Width | 84.2 millimetre |
Extended Product Type | CT-YDE |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,544.08
Free delivery
|
|
||
|
₹2,907.52
Free delivery
|
|
||
|
₹3,115.00
Free delivery
|
|
||
|
₹3,115.20
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
CCC Certificate | Click Here |
UL Certificate | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,544.08
Free delivery
|
|
||
|
₹2,907.52
Free delivery
|
|
||
|
₹3,115.00
Free delivery
|
|
||
|
₹3,115.20
Free delivery
|
|
Write Your Own Review