Automation & Control
CT-EKE Time relay, ON-delay solid-state, 1n/o, 0.1-10s, 24-240VAC/DC
Out of stock
Product Id
1SVR550509R1000
The CT-EKE is a single-function electronic time relay from the CT-E timer range. It provides an ON-delay (delay on make) function with a time range from 0.1 s to 10 s. This time relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a solid-state output.
More about CT-EKE Time relay, ON-delay solid-state, 1n/o, 0.1-10s, 24-240VAC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Package Gross Weight | 0.061 kilogram |
| Package Height | 83.1 millimetre |
| Package Length | 24.6 millimetre |
| Package Width | 84.2 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CT-EKE Time relay, ON-delay solid-state, 1n/o, 0.1-10s, 24-240VAC/DC |
| Extended Product Type | CT-EKE |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| UL Certificate | Click Here |
Write Your Own Review


