Automation & Control

CT-EKE Time relay, ON-delay solid-state, 1n/o, 0.3-30s, 24-240VAC/DC

Out of stock
    Product Id
    1SVR550509R4000
    The CT-EKE is a single-function electronic time relay from the CT-E timer range. It provides an ON-delay (delay on make) function with a time range from 0.3 s to 30 s. This time relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a solid-state output.

    More about CT-EKE Time relay, ON-delay solid-state, 1n/o, 0.3-30s, 24-240VAC/DC

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeTime Relays
    Country of OriginBulgaria (BG) - Imported by ABB India Limited
    Package Gross Weight0.061 kilogram
    Package Height83.1 millimetre
    Package Length24.6 millimetre
    Package Width84.2 millimetre
    Terminal TypeScrew Terminals
    Invoice DescriptionCT-EKE Time relay, ON-delay solid-state, 1n/o, 0.3-30s, 24-240VAC/DC
    Extended Product TypeCT-EKE
    Total GST Percentage18.00
    HSN Number85364900
    Download
    Product Catalog Click Here
    Declaration of Conformity - CE Click Here
    UL Certificate Click Here
    Write Your Own Review
    You're reviewing:CT-EKE Time relay, ON-delay solid-state, 1n/o, 0.3-30s, 24-240VAC/DC
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.