Automation & Control
CM-MSE Thermistor motor protection relay 1n/o, 24VAC
Out of stock
Product Id
1SVR550805R9300
The CM-MSE relay is from the CM thermistor motor protection relay range. This relay operates with a rated control supply voltage of 24 V AC and has a 1 n/o output contact rated at 250 V / 4 A. It features one sensor circuit for monitoring of PTC temperature sensors or bimetals. This relay offers automatic reset and works according to the closed-circuit principle. A sealable transparent cover for protection against unauthorized changes is available as accessory
More about CM-MSE Thermistor motor protection relay 1n/o, 24VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Monitoring Relays |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Function | 1 sensor circuit, Auto reset |
| Package Gross Weight | 0.116 kilogram |
| Package Height | 83 millimetre |
| Package Length | 25 millimetre |
| Package Width | 24 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CM-MSE Thermistor motor protection relay 1n/o, 24VAC |
| Extended Product Type | CM-MSE |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| UL Certificate | Click Here |
Write Your Own Review


