Automation & Control
CM-PFE.2 Phase sequence monitoring relay 1c/o, L1-L2-L3=200-500VAC
Out of stock
Product Id
1SVR550826R9100
Phase sequence relay CM-PFE.2, width 22.5mm, measuring range L1-L2-L3=200-500VAC, powered by measuring circuit, 1 c/o (closed circuit principle)
More about CM-PFE.2 Phase sequence monitoring relay 1c/o, L1-L2-L3=200-500VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Monitoring Relays |
| Ambient Air Temperature | Operation -20 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Function | Phase failure detection, Phase sequence monitoring |
| Max Operating Voltage UL/CSA | Output Circuit 250 volt AC |
| Package Gross Weight | 0.078 kilogram |
| Package Height | 83 millimetre |
| Package Length | 25 millimetre |
| Package Width | 24 millimetre |
| Rated Frequency (f) | Supply Circuit 50/60 hertz |
| Terminal Type | Screw Terminals |
| Invoice Description | CM-PFE.2 Phase sequence monitoring relay 1c/o, L1-L2-L3=200-500VAC |
| Extended Product Type | CM-PFE.2 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| UL Certificate | Click Here |
Write Your Own Review


