Automation & Control
CM-ENE MAX Liquid level relay 1n/o, 24VAC
Out of stock
Product Id
1SVR550855R9400
Liquid level relay CM-ENE MAX width 22.5mm, overflow protection, sensitivity 0-100kOhm fixed, A1-A2=24VAC, 1 n/o (closed-circuit principle)
More about CM-ENE MAX Liquid level relay 1n/o, 24VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Monitoring Relays |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Function | Filling monitoring, Overflow protection |
| Package Gross Weight | 0.118 kilogram |
| Package Height | 83 millimetre |
| Package Length | 25 millimetre |
| Package Width | 24 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CM-ENE MAX Liquid level relay 1n/o, 24VAC |
| Extended Product Type | CM-ENE MAX |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| UL Certificate | Click Here |
Write Your Own Review


