Automation & Control

CM-PVE Phase monitoring relay 1n/o, L1,2,3=320-460VAC

Out of stock
    Product Id
    1SVR550871R9500
    Phase monitoring relay CM-PVE, width 22.5mm, monitoring of single- or three phase over- and undervoltage, phase loss, measuring range L1-L2-L3=320-460VAC, powered by measuring circuit, 1 n/o (closed circuit principle)

    More about CM-PVE Phase monitoring relay 1n/o, L1,2,3=320-460VAC

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeMonitoring Relays
    Country of OriginBulgaria (BG) - Imported by ABB India Limited
    FunctionPhase failure detection, Over- and undervoltage monitoring
    Package Gross Weight0.078 kilogram
    Package Height83 millimetre
    Package Length25 millimetre
    Package Width24 millimetre
    Rated Frequency (f)Supply Circuit 50/60 hertz
    Terminal TypeScrew Terminals
    Invoice DescriptionCM-PVE Phase monitoring relay 1n/o, L1,2,3=320-460VAC
    Extended Product TypeCM-PVE
    Total GST Percentage18.00
    HSN Number85364900
    Download
    Product Catalog Click Here
    CCC Certificate Click Here
    Declaration of Conformity - CE Click Here
    UL Certificate Click Here
    Write Your Own Review
    You're reviewing:CM-PVE Phase monitoring relay 1n/o, L1,2,3=320-460VAC
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.