Automation & Control
CT-ERE Time relay, ON-delay 1n/o 1n/c, 1.8-180s, 42-48VAC/DC
Out of stock
Product Id
1SVR550910R0300
CT-ERE Time relay, ON-delay 1n/o 1n/c, 1.8-180s, 42-48VAC/DC with instantaneous contact
More about CT-ERE Time relay, ON-delay 1n/o 1n/c, 1.8-180s, 42-48VAC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Package Gross Weight | 0.078 kilogram |
| Package Height | 83.1 millimetre |
| Package Length | 24.6 millimetre |
| Package Width | 84.2 millimetre |
| Invoice Description | CT-ERE Time relay, ON-delay 1n/o 1n/c, 1.8-180s, 42-48VAC/DC |
| Extended Product Type | CT-ERE |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


