Automation & Control
CT-SDE Time relay, star-delta 100ms 1n/o,1n/c, 0.3-30s, 24VAC/DC, 220-240VAC
Out of stock
Product Id
1SVR550921R0200
CT-SDE Time relay, star-delta 100ms 1n/o,1n/c, 0.3-30s, 24VAC/DC, 220-240VAC
More about CT-SDE Time relay, star-delta 100ms 1n/o,1n/c, 0.3-30s, 24VAC/DC, 220-240VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Package Gross Weight | 0.081 kilogram |
| Package Height | 83.1 millimetre |
| Package Length | 24.6 millimetre |
| Package Width | 84.2 millimetre |
| Invoice Description | CT-SDE Time relay, star-delta 100ms 1n/o,1n/c, 0.3-30s, 24VAC/DC, 220-240VAC |
| Extended Product Type | CT-SDE |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


