Automation & Control

CM-UFD.M22 Grid feeding monitoring relay 3c/o,L-L= 0-540VAC,L-N=0-312VAC

Out of stock

(Inclusive of 18.00% GST)

Product Id
1SVR560730R3400
The CM-UFD.M22 is a multifunctional grid feeding monitoring relay. It provides different monitoring functions in accordance with CEI 0-21 to detect over- and undervoltage (10-minutes average value, voltage increase and decrease protection) as well as any changes in grid frequency (frequency increase and decrease protection). Additionaly, monitoring of ROCOF (rate of change of frequency) can be configured.

More about CM-UFD.M22 Grid feeding monitoring relay 3c/o,L-L= 0-540VAC,L-N=0-312VAC

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility Monitoring Relays
Ambient Air Temperature Operation -20 ... +60 degree Celsius, Storage -25 ... +50 degree Celsius
Terminal Type Screw Terminals
Package Gross Weight 0.36 kilogram
Product Range Monitoring Relays
Invoice Description CM-UFD.M22 Grid feeding monitoring relay 3c/o,L-L= 0-540VAC,L-N=0-312VAC
Package Height 99 millimetre
Package Length 71 millimetre
Package Width 121 millimetre
Function 10 minutes average value monitoring, Interrupted neutral monitoring, Over- and underfrequency monitoring, Over- and undervoltage monitoring, ROCOF monitoring
Extended Product Type CM-UFD.M22
Total GST Percentage 18.00
HSN Number 85364900
Country of origin Germany (DE) - Imported by ABB India Limited
Download
Declaration of Conformity - CE Click Here
Product Catalog Click Here
Write Your Own Review
You're reviewing:CM-UFD.M22 Grid feeding monitoring relay 3c/o,L-L= 0-540VAC,L-N=0-312VAC
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.