Automation & Control
CM-UFD.M31 Grid feeding monitoring relay 3c/o,L-L= 0-540VAC,L-N=0-312VAC
Out of stock
Product Id
1SVR560730R3401
CM-UFD.M31 Grid feeding monitoring relay 3c/o,L-L= 0-540VAC,L-N=0-312VAC acc. to VDE-AR-N 4105, VDE-AR-N 4110
More about CM-UFD.M31 Grid feeding monitoring relay 3c/o,L-L= 0-540VAC,L-N=0-312VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Monitoring Relays |
| Ambient Air Temperature | Operation -20 ... +60 degree Celsius, Storage -25 ... +50 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | 10 minutes average value monitoring, Interrupted neutral monitoring, Over- and undervoltage monitoring, Over- and underfrequency monitoring, ROCOF monitoring, Vector shift detection |
| Package Gross Weight | 0.36 kilogram |
| Package Height | 99 millimetre |
| Package Length | 71 millimetre |
| Package Width | 121 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CM-UFD.M31 Grid feeding monitoring relay 3c/o,L-L= 0-540VAC,L-N=0-312VAC |
| Extended Product Type | CM-UFD.M31 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


