Automation & Control
CM-UFD.M33 Grid feeding monitoring relay 3c/o,L-L= 0-550VAC,L-N=0-317VAC
Out of stock
Product Id
1SVR560730R3402
CM-UFD.M33 Grid feeding monitoring relay 3c/o,L-L= 0-550VAC,L-N=0-317VAC acc. to ENA EREC G98, ENA EREC G99
More about CM-UFD.M33 Grid feeding monitoring relay 3c/o,L-L= 0-550VAC,L-N=0-317VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Monitoring Relays |
| Ambient Air Temperature | Operation -20 ... +60 degree Celsius, Storage -25 ... +50 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | 10 minutes average value monitoring, Interrupted neutral monitoring, Over- and undervoltage monitoring, Over- and underfrequency monitoring, ROCOF monitoring, Vector shift detection |
| Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
| Package Gross Weight | 0.36 kilogram |
| Package Height | 99 millimetre |
| Package Length | 71 millimetre |
| Package Width | 121 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CM-UFD.M33 Grid feeding monitoring relay 3c/o,L-L= 0-550VAC,L-N=0-317VAC |
| Extended Product Type | CM-UFD.M33 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


