Automation & Control
CM-UFD.M34 Grid feeding monitoring relay 3c/o,L-L= 0-540VAC,L-N=0-312VAC
Out of stock
Product Id
1SVR560730R3403
CM-UFD.M34 Grid feeding monitoring relay 3c/o,L-L= 0-540VAC,L-N=0-312VAC acc. DEWA standard
More about CM-UFD.M34 Grid feeding monitoring relay 3c/o,L-L= 0-540VAC,L-N=0-312VAC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Monitoring Relays |
Ambient Air Temperature | Operation -20 ... +60 degree Celsius, Storage -25 ... +50 degree Celsius |
Terminal Type | Screw Terminals |
Package Gross Weight | 0.36 kilogram |
Product Range | Monitoring Relays |
Invoice Description | CM-UFD.M34 Grid feeding monitoring relay 3c/o,L-L= 0-540VAC,L-N=0-312VAC |
Package Height | 99 millimetre |
Package Length | 71 millimetre |
Package Width | 121 millimetre |
Function | 10 minutes average value monitoring, Interrupted neutral monitoring, Over- and undervoltage monitoring, Over- and underfrequency monitoring, ROCOF monitoring, Vector shift detection |
Extended Product Type | CM-UFD.M34 |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review