Automation & Control
CT-ERS.22 Time relay, ON-delay 2c/o, 24-48VDC, 24-240VAC
₹1,757.00
+ ₹50.00 shipping
Product Id
1SVR630100R3300
The CT-ERS.22 is a single-function electronic time relay from the CT-S timer range. It provides an ON-delay (delay on make) function with 10 time ranges from 0.05 s to 300 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. A sealable transparent cover for protection against unauthorized changes is available as accessory.
More about CT-ERS.22 Time relay, ON-delay 2c/o, 24-48VDC, 24-240VAC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Time Relays |
Terminal Type | Screw Terminals |
Package Gross Weight | 0.135 kilogram |
Product Range | Time Relays |
Invoice Description | CT-ERS.22 Time relay, ON-delay 2c/o, 24-48VDC, 24-240VAC |
Package Height | 106 millimetre |
Package Length | 26 millimetre |
Package Width | 81 millimetre |
Extended Product Type | CT-ERS.22 |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,757.00
+ ₹50.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|---|
UL Certificate | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,757.00
+ ₹50.00 shipping
|
|
Write Your Own Review