Automation & Control

CM-MPS.41 Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC

Out of stock
    Product Id
    1SVR630884R3300
    The CM-MPS.41 is a multifunctional relay from the CM three-phase monitors range. It operates with a rated control supply voltage / three-phase measuring voltage of 300-500 V AC 50/60 Hz and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. This relay monitors all phase parameters such as over/undervoltage, phase unbalance and phase failure. The corresponding threshold values are adjustable. Phase sequence monitoring as well as an ON or OFF tripping delay are selectable. The tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory.

    More about CM-MPS.41 Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeMonitoring Relays
    Country of OriginGermany (DE) - Imported by ABB India Limited
    FunctionPhase failure detection, Phase sequence monitoring, Over- and undervoltage monitoring, Phase unbalance detection
    Package Gross Weight0.159 kilogram
    Package Height106 millimetre
    Package Length26 millimetre
    Package Width81 millimetre
    Terminal TypeScrew Terminals
    Invoice DescriptionCM-MPS.41 Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC
    Extended Product TypeCM-MPS.41
    Total GST Percentage18.00
    HSN Number85364900
    Download
    CCC Certificate Click Here
    Declaration of Conformity - CE Click Here
    UL Certificate Click Here
    Write Your Own Review
    You're reviewing:CM-MPS.41 Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.