Automation & Control
CT-ERS.28S Time relay w.monitored supply ON-delay, 2c/o, 220VDC
Out of stock
Product Id
1SVR730106R5300
CT-ERS.28S Time relay w.monitored supply ON-delay, 2c/o, 220VDC Replacement of 1SVR630106R5300
More about CT-ERS.28S Time relay w.monitored supply ON-delay, 2c/o, 220VDC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.15 kilogram |
| Package Height | 109 millimetre |
| Package Length | 30 millimetre |
| Package Width | 97 millimetre |
| Invoice Description | CT-ERS.28S Time relay w.monitored supply ON-delay, 2c/o, 220VDC |
| Extended Product Type | CT-ERS.28S |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


