Automation & Control
CM-MSS.13S Therm. motor protec. relay 1c/o, 110-130VAC/220-240VAC
Out of stock
Product Id
1SVR730700R2100
The CM-MSS.13S belongs to the CM-MSS thermistor motor protection relay range. It operates with a rated control supply voltage of 110-130 V AC and 220-240 V AC and has a 1 c/o (SPDT) output with contacts rated at 250 V / 4 A. It features one sensor circuit to monitor PTC temperature sensors and works according to the closed-circuit principle. The relay will be reset automatically after the failure has been removed. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
More about CM-MSS.13S Therm. motor protec. relay 1c/o, 110-130VAC/220-240VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Monitoring Relays |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | 1 sensor circuit, Auto reset |
| Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
| Package Gross Weight | 0.179 kilogram |
| Package Height | 109 millimetre |
| Package Length | 30 millimetre |
| Package Width | 97 millimetre |
| Rated Insulation Voltage (Ui) | Measuring Circuit / Output Circuit 300 volt, Output Circuit 1 / Output Circuit 2 300 volt, Supply Circuit / Measuring Circuit 300 volt, Supply Circuit / Output Circuit 300 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | CM-MSS.13S Therm. motor protec. relay 1c/o, 110-130VAC/220-240VAC |
| Extended Product Type | CM-MSS.13S |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


