Automation & Control
CM-MSS.11S Therm. motor protec. relay 1n/o+1n/c, 24-240VAC/DC
Out of stock
Product Id
1SVR730720R1400
The CM-MSS.11S belongs to the CM-MSS thermistor motor protection relay range. It operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 1 n/c + 1 n/o (SPDT) output with contacts rated at 250 V / 4 A. It features one sensor circuit to monitor PTC temperature sensors and works according to the closed-circuit principle. The sensor circuit of the CM-MSS.11S is interrupted-wire monitored and the relay will be reset automatically after the failure has been removed. This protection relay is certified according to the ATEX directive 94/9/EC. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
More about CM-MSS.11S Therm. motor protec. relay 1n/o+1n/c, 24-240VAC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Monitoring Relays |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | 1 sensor circuit, Non-volatile fault storage, Dynamic interrupted wire detection, Auto reset, ATEX approved |
| Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
| Package Gross Weight | 0.154 kilogram |
| Package Height | 109 millimetre |
| Package Length | 30 millimetre |
| Package Width | 97 millimetre |
| Rated Insulation Voltage (Ui) | Measuring Circuit / Output Circuit 300 volt, Output Circuit 1 / Output Circuit 2 300 volt, Supply Circuit / Measuring Circuit 300 volt, Supply Circuit / Output Circuit 300 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | CM-MSS.11S Therm. motor protec. relay 1n/o+1n/c, 24-240VAC/DC |
| Extended Product Type | CM-MSS.11S |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


