Automation & Control
CM-TCS.12S Temperature monitoring relay Temp.-range 0...+100°C, 24-240VAC/DC
Out of stock
Product Id
1SVR730740R0200
CM-TCS.12S Temperature monitoring relay Temp.-range 0...+100°C, 24-240VAC/DC Replacement for 1SVR630740R0200
More about CM-TCS.12S Temperature monitoring relay Temp.-range 0...+100°C, 24-240VAC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Monitoring Relays |
| Ambient Air Temperature | Operation -40 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Overtemperature monitoring, Undertemperature monitoring, Over- and undertemperature monitoring, 1 sensor circuit, Short-circuit detection |
| Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
| Package Gross Weight | 0.176 kilogram |
| Package Height | 109 millimetre |
| Package Length | 30 millimetre |
| Package Width | 97 millimetre |
| Rated Frequency (f) | Supply Circuit 50 hertz/Supply Circuit 60 hertz/Supply Circuit DC |
| Rated Insulation Voltage (Ui) | Measuring Circuit / Output Circuit 300 volt, Output Circuit 1 / Output Circuit 2 300 volt, Supply Circuit / Measuring Circuit 300 volt, Supply Circuit / Output Circuit 300 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | CM-TCS.12S Temperature monitoring relay Temp.-range 0...+100°C, 24-240VAC/DC |
| Extended Product Type | CM-TCS.12S |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


