Automation & Control
CM-EFS.2S Voltage monitoring relay 2c/o, B-C=3-600VRMS, 24-240VAC/DC
Out of stock
Product Id
1SVR730750R0400
The CM-EFS.2S is a single-functional voltage monitoring relay from the CM single-phase monitors range. This monitoring relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. It provides a RMS measuring principle for DC and AC voltages with 4 measuring ranges: 3-30 V, 6-60 V, 30-300 V and 60-600 V. The CM-EFS.2S offers window (over- and undervoltage) monitoring as well as selection of ON- or OFF-delay, open- or closed-circuit operating principle, with or without latching function. The output contacts can be configured as 1x2 c/o (SPDT) (common signal) or 2x1 c/o (SPDT) (separate signal for minimum and maximum thresholds) operation. The hysteresis is fixed at 5 % of the threshold value. The tripping delay and the start-up delay are adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
More about CM-EFS.2S Voltage monitoring relay 2c/o, B-C=3-600VRMS, 24-240VAC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Monitoring Relays |
| Ambient Air Temperature | Operation -20 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Over- and undervoltage monitoring |
| Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
| Package Gross Weight | 0.179 kilogram |
| Package Height | 109 millimetre |
| Package Length | 30 millimetre |
| Package Width | 97 millimetre |
| Rated Frequency (f) | 50 hertz/60 hertz/DC |
| Rated Insulation Voltage (Ui) | Measuring Circuit / Output Circuit 600 volt, Output Circuit 1 / Output Circuit 2 250 volt, Supply Circuit / Measuring Circuit 600 volt, Supply Circuit / Output Circuit 250 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | CM-EFS.2S Voltage monitoring relay 2c/o, B-C=3-600VRMS, 24-240VAC/DC |
| Extended Product Type | CM-EFS.2S |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


