Automation & Control

CM-PSS.31S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x380VAC

Out of stock
    Product Id
    1SVR730784R2300
    The CM-PSS.31S relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of 380 V AC and has a 2 c/o output with contacts rated at 250 V / 4 A. The CM-PSS.31S monitors the phase parameters over/undervoltage and phase failure. Phase sequence monitoring as well as an ON or OFF tripping delay are selectable. The tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.

    More about CM-PSS.31S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x380VAC

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeMonitoring Relays
    Ambient Air TemperatureOperation -25 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius
    Country of OriginGermany (DE) - Imported by ABB India Limited
    FunctionPhase failure detection, Phase sequence monitoring, Over- and undervoltage monitoring
    Max Operating Voltage UL/CSAOutput Circuit 300 volt AC
    Package Gross Weight0.157 kilogram
    Package Height109 millimetre
    Package Length30 millimetre
    Package Width97 millimetre
    Rated Frequency (f)Supply Circuit 50/60 hertz
    Rated Insulation Voltage (Ui)Input Circuit / Output Circuit 600 volt, Output Circuit 1 / Output Circuit 2 300 volt
    Terminal TypeScrew Terminals
    Invoice DescriptionCM-PSS.31S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x380VAC
    Extended Product TypeCM-PSS.31S
    Total GST Percentage18.00
    HSN Number85364900
    Download
    Product Catalog Click Here
    CCC Certificate Click Here
    Declaration of Conformity - CE Click Here
    Write Your Own Review
    You're reviewing:CM-PSS.31S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x380VAC
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.