Automation & Control

CM-SRS.12S Current monitoring relay 1c/o, B-C=0.3-15A RMS, 220-240VAC

Out of stock
    Product Id
    1SVR730841R1300
    The CM-SRS.12S is a single-functional current monitoring relay from the CM single-phase monitors range. This monitoring relay operates with a rated control supply voltage of 220 - 240 V AC and has a 1 c/o (SPDT) output contact rated at 250 V / 4 A. It provides a RMS measuring principle for DC and AC currents with 3 measuring ranges: 0.3-1.5 A, 1-5 A and 3-15 A and works according to the open-circuit principle. The CM-SRS.12S is configurable for over- or undercurrent monitoring, the hysteresis is adjustable within a range of 3 to 30 % of the threshold value. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.

    More about CM-SRS.12S Current monitoring relay 1c/o, B-C=0.3-15A RMS, 220-240VAC

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeMonitoring Relays
    Ambient Air TemperatureOperation -20 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius
    Country of OriginGermany (DE) - Imported by ABB India Limited
    FunctionOver- or undercurrent monitoring
    Max Operating Voltage UL/CSAOutput Circuit 300 volt AC
    Package Gross Weight0.19 kilogram
    Package Height109 millimetre
    Package Length30 millimetre
    Package Width97 millimetre
    Rated Insulation Voltage (Ui)Measuring Circuit / Output Circuit 600 volt, Output Circuit 1 / Output Circuit 2 250 volt, Supply Circuit / Measuring Circuit 600 volt, Supply Circuit / Output Circuit 250 volt
    Terminal TypeScrew Terminals
    Invoice DescriptionCM-SRS.12S Current monitoring relay 1c/o, B-C=0.3-15A RMS, 220-240VAC
    Extended Product TypeCM-SRS.12S
    Total GST Percentage18.00
    HSN Number85364900
    Download
    Product Catalog Click Here
    Declaration of Conformity - CE Click Here
    Write Your Own Review
    You're reviewing:CM-SRS.12S Current monitoring relay 1c/o, B-C=0.3-15A RMS, 220-240VAC
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.