Automation & Control
CM-ENS.23S Liquid level monitoring relay 1c/o, sensitivity 0.1-1000kOhm
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SVR730850R2200
The CM-ENS.23S belongs to the CM liquid level monitoring relay range. It operates with a rated control supply voltage of 110-130 V AC and 220-240 V AC and has a 1 c/o (SPDT) output with contacts rated at 250 V / 4 A. It monitors liquid levels of conductive fluids and protects pumps against dry running or tanks against overflow. The working principle as well as the sensitivity can be selected via front-face potentiometers. Several electrodes and a sealable transparent cover for protection against unauthorized changes are available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
More about CM-ENS.23S Liquid level monitoring relay 1c/o, sensitivity 0.1-1000kOhm
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Monitoring Relays |
Rated Insulation Voltage (Ui) | Measuring Circuit / Output Circuit 300 volt, Output Circuit 1 / Output Circuit 2 300 volt, Supply Circuit / Measuring Circuit 300 volt, Supply Circuit / Output Circuit 300 volt |
Ambient Air Temperature | Operation -25 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius |
Terminal Type | Screw Terminals |
Package Gross Weight | 0.179 kilogram |
Product Range | Monitoring Relays |
Invoice Description | CM-ENS.23S Liquid level monitoring relay 1c/o, sensitivity 0.1-1000kOhm |
Package Height | 109 millimetre |
Package Length | 30 millimetre |
Package Width | 97 millimetre |
Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
Function | Filling or draining monitoring |
Extended Product Type | CM-ENS.23S |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
CCC Certificate | Click Here |
Write Your Own Review