Automation & Control
CM-ESS.C1S Voltage monitoring relay 2c/o, B-C=3-30VRMS, 24-240VAC/DC
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SVR730983R0100
CM-ESS.C1S Voltage monitoring relay 2c/o, B-C=3-30VRMS, 24-240VAC/DC Replacement for 1SVR430983R0100
More about CM-ESS.C1S Voltage monitoring relay 2c/o, B-C=3-30VRMS, 24-240VAC/DC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Monitoring Relays |
Rated Insulation Voltage (Ui) | Measuring Circuit / Output Circuit 600 volt, Output Circuit 1 / Output Circuit 2 250 volt, Supply Circuit / Measuring Circuit 600 volt, Supply Circuit / Output Circuit 250 volt |
Package Gross Weight | 0.176 kilogram |
Product Range | Monitoring Relays |
Invoice Description | CM-ESS.C1S Voltage monitoring relay 2c/o, B-C=3-30VRMS, 24-240VAC/DC |
Package Height | 109 millimetre |
Package Length | 30 millimetre |
Package Width | 97 millimetre |
Extended Product Type | CM-ESS.C1S |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review