Automation & Control
CM-SRS.C22S Current monitoring relay 2c/o,Trip=4A RMS, 24-240VAC/DC
Out of stock
Product Id
1SVR730984R0100
CM-SRS.C22S Current monitoring relay 2c/o,Trip=4A RMS, 24-240VAC/DC
More about CM-SRS.C22S Current monitoring relay 2c/o,Trip=4A RMS, 24-240VAC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Monitoring Relays |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.17 kilogram |
| Package Height | 109 millimetre |
| Package Length | 30 millimetre |
| Package Width | 97 millimetre |
| Invoice Description | CM-SRS.C22S Current monitoring relay 2c/o,Trip=4A RMS, 24-240VAC/DC |
| Extended Product Type | CM-SRS.C22S |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
Write Your Own Review


