Automation & Control
CT-MFS.21P Time relay, multifunction 2c/o, 24-240VAC/DC
Out of stock
Product Id
1SVR740010R0200
The CT-MFS.21P is a multifunction electronic time relay from the CT-S timer range. It provides 10 timing functions with 10 time ranges from 0.05 s to 300 h. This time relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. Two control inputs work with volt-free (floating) triggering.The CT-MFS.21P offers the possibility of connecting a remote potentiometer for the fine adjustment of the time delay. The second of the c/o contacts can be selected as an instantaneous contact. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers maintenance free Easy Connect Technology with push-in terminals.
More about CT-MFS.21P Time relay, multifunction 2c/o, 24-240VAC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Ambient Air Temperature | Operation -40 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Remote potentiometer connection |
| Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
| Package Gross Weight | 0.156 kilogram |
| Package Height | 109 millimetre |
| Package Length | 30 millimetre |
| Package Width | 97 millimetre |
| Rated Frequency (f) | 50 hertz/60 hertz/DC |
| Rated Insulation Voltage (Ui) | Input Circuit / Output Circuit 500 volt, Output Circuit 1 / Output Circuit 2 300 volt |
| Terminal Type | Screwless Terminals |
| Invoice Description | CT-MFS.21P Time relay, multifunction 2c/o, 24-240VAC/DC |
| Extended Product Type | CT-MFS.21P |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


