Automation & Control
CT-APS.12P Time relay, OFF-delay 1c/o, 24-48VDC, 24-240VAC
Out of stock
Product Id
1SVR740180R3100
The CT-APS.12P is a single-function electronic time relay from the CT-S timer range. It provides an OFF-delay (delay on break) function with 10 time ranges from 0.05 s to 300 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. A control input works with voltage-related (non-floating) triggering. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers maintenance free Easy Connect Technology with push-in terminals.
More about CT-APS.12P Time relay, OFF-delay 1c/o, 24-48VDC, 24-240VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
| Package Gross Weight | 0.126 kilogram |
| Package Height | 109 millimetre |
| Package Length | 30 millimetre |
| Package Width | 97 millimetre |
| Rated Frequency (f) | 50 hertz/60 hertz/DC |
| Rated Insulation Voltage (Ui) | Input Circuit / Output Circuit 500 volt, Output Circuit 1 / Output Circuit 2 300 volt |
| Terminal Type | Screwless Terminals |
| Invoice Description | CT-APS.12P Time relay, OFF-delay 1c/o, 24-48VDC, 24-240VAC |
| Extended Product Type | CT-APS.12P |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


