Automation & Control
CM-IWS.1P Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC
Out of stock
Product Id
1SVR740660R0100
CM-IWS.1P Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC
More about CM-IWS.1P Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Insulation Monitoring Relays |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Unearthed AC systems, Unearthed DC systems, Unearthed mixed AC / DC systems, Up to 250 V AC, Up to 300 V DC |
| Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
| Package Gross Weight | 0.162 kilogram |
| Package Height | 109 millimetre |
| Package Length | 30 millimetre |
| Package Width | 97 millimetre |
| Rated Frequency (f) | Measuring Circuit 15 ... 400 hertz |
| Rated Insulation Voltage (Ui) | Measuring Circuit / Output Circuit 300 volt, Supply Circuit / Measuring Circuit 300 volt, Supply Circuit / Output Circuit 300 volt |
| Rated Voltage (Ur) | 0 ... 250 volt AC/0 ... 300 volt DC |
| Terminal Type | Screwless Terminals |
| Invoice Description | CM-IWS.1P Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC |
| Extended Product Type | CM-IWS.1P |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


