Automation & Control
CM-TCS.21P Temperature monitoring relay Temp.-range -50...+50°C, 24VAC/DC
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SVR740740R9100
CM-TCS.21P Temperature monitoring relay Temp.-range -50...+50°C, 24VAC/DC
More about CM-TCS.21P Temperature monitoring relay Temp.-range -50...+50°C, 24VAC/DC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Monitoring Relays |
Rated Insulation Voltage (Ui) | Measuring Circuit / Output Circuit 300 volt, Output Circuit 1 / Output Circuit 2 300 volt, Supply Circuit / Measuring Circuit 300 volt, Supply Circuit / Output Circuit 300 volt |
Ambient Air Temperature | Operation -40 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius |
Rated Frequency (f) | Supply Circuit 50 hertz/Supply Circuit 60 hertz/Supply Circuit DC |
Terminal Type | Screwless Terminals |
Package Gross Weight | 0.152 kilogram |
Product Range | Monitoring Relays |
Invoice Description | CM-TCS.21P Temperature monitoring relay Temp.-range -50...+50°C, 24VAC/DC |
Package Height | 109 millimetre |
Package Length | 30 millimetre |
Package Width | 97 millimetre |
Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
Function | Overtemperature monitoring, Undertemperature monitoring, Over- and undertemperature monitoring, 1 sensor circuit, Short-circuit detection |
Extended Product Type | CM-TCS.21P |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
CCC Certificate | Click Here |
Write Your Own Review