Automation & Control
CM-PVS.41P Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC
Out of stock
Product Id
1SVR740794R3300
The CM-PVS.41P relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of 300-500 V AC and has a 2 c/o output with contacts rated at 250 V / 4 A. The CM-PVS.41P monitors the phase parameters over/undervoltage and phase failure. The corresponding threshold values are adjustable. Phase sequence monitoring as well as an ON or OFF tripping delay are selectable. The tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers maintenance free Easy Connect Technology with push-in terminals.
More about CM-PVS.41P Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Monitoring Relays |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Phase failure detection, Phase sequence monitoring, Over- and undervoltage monitoring |
| Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
| Package Gross Weight | 0.156 kilogram |
| Package Height | 109 millimetre |
| Package Length | 30 millimetre |
| Package Width | 97 millimetre |
| Rated Frequency (f) | Supply Circuit 50/60 hertz |
| Rated Insulation Voltage (Ui) | Input Circuit / Output Circuit 600 volt, Output Circuit 1 / Output Circuit 2 300 volt |
| Terminal Type | Screwless Terminals |
| Invoice Description | CM-PVS.41P Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC |
| Extended Product Type | CM-PVS.41P |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


