Automation & Control
CM-PFS.P Three-phase monitoring relay 2c/o, L1-L2-L3=200-500VAC 50/60Hz
Out of stock
Product Id
1SVR740824R9300
Phase sequence relay CM-PFS.P, width 22.5mm, measuring range L1-L2-L3=200-500VAC 50/60Hz, powered by measuring range, 2 c/o (closed circuit principle). The device offers maintenance free Easy Connect Technology with push-in terminals.
More about CM-PFS.P Three-phase monitoring relay 2c/o, L1-L2-L3=200-500VAC 50/60Hz
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Monitoring Relays |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Phase failure detection, Phase sequence monitoring |
| Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
| Package Gross Weight | 0.144 kilogram |
| Package Height | 109 millimetre |
| Package Length | 30 millimetre |
| Package Width | 97 millimetre |
| Rated Frequency (f) | Supply Circuit 50/60 hertz |
| Rated Insulation Voltage (Ui) | Input Circuit / Output Circuit 600 volt, Output Circuit 1 / Output Circuit 2 300 volt |
| Terminal Type | Screwless Terminals |
| Invoice Description | CM-PFS.P Three-phase monitoring relay 2c/o, L1-L2-L3=200-500VAC 50/60Hz |
| Extended Product Type | CM-PFS.P |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


