Automation & Control
CM-ESS.2P Voltage monitoring relay 2c/o, B-C=3-600VRMS, 110-130VAC
Out of stock
Product Id
1SVR740831R0400
The CM-ESS.2P is a single-functional voltage monitoring relay from the CM single-phase monitors range. This monitoring relay operates with a rated control supply voltage of 110 - 130 V AC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. It provides a RMS measuring principle for DC and AC voltages with 4 measuring ranges: 3-30 V, 6-60 V, 30-300 V and 60-600 V and works according to the open-circuit principle. The CM-ESS.2P is configurable for over- or undervoltage monitoring. The hysteresis is adjustable within a range of 3 to 30 % of the threshold value and the tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers maintenance free Easy Connect Technology with push-in terminals.
More about CM-ESS.2P Voltage monitoring relay 2c/o, B-C=3-600VRMS, 110-130VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Monitoring Relays |
| Ambient Air Temperature | Operation -20 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Over- or undervoltage monitoring |
| Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
| Package Gross Weight | 0.193 kilogram |
| Package Height | 109 millimetre |
| Package Length | 30 millimetre |
| Package Width | 97 millimetre |
| Terminal Type | Screwless Terminals |
| Invoice Description | CM-ESS.2P Voltage monitoring relay 2c/o, B-C=3-600VRMS, 110-130VAC |
| Extended Product Type | CM-ESS.2P |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


