A1 TP MCCB Enclosure
Out of stock
Product Id
1SYA121503C0001
A1 125A TP MCCB ENCLOSURE
More about A1 TP MCCB Enclosure
MRP (Indian Rupees) | 2640 |
---|---|
Extended Product Type | A1 TP MCCB Enclosure |
Compatibility | Classic |
Package Gross Weight | 1 kg |
Product Range | Classic |
Invoice Description | A1 TP MCCB Enclosure |
Package Height | 350 mm |
Package Length | 85 mm |
Package Width | 165 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review