A1 FP MCCB Enclosure
₹1,186.00
+ ₹70.00 shipping
Product Id
1SYA121504C0001
A1 125A FP MCCB ENCLOSURE
More about A1 FP MCCB Enclosure
MRP (Indian Rupees) | 2810 |
---|---|
Extended Product Type | A1 FP MCCB Enclosure |
Compatibility | Classic |
Package Gross Weight | 1 kg |
Product Range | Classic |
Invoice Description | A1 FP MCCB Enclosure |
Package Height | 350 mm |
Package Length | 85 mm |
Package Width | 165 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,186.00
+ ₹70.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,186.00
+ ₹70.00 shipping
|
|
Write Your Own Review