Distribution Enclosures
A2 TP MCCB Enclosure
₹1,162.00
Product Id
1SYA221503C0001
A2 250A TP MCCB ENCLOSURE
More about A2 TP MCCB Enclosure
| MRP (Indian Rupees) | 3280 |
|---|---|
| Extended Product Type | A2 TP MCCB Enclosure |
| Product Range | Classic |
| Country of Origin | India (IN) |
| Package Gross Weight | 1 kg |
| Package Height | 350 mm |
| Package Length | 85 mm |
| Package Width | 165 mm |
| Invoice Description | A2 TP MCCB Enclosure |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,162.00 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,162.00 + ₹100.00 shipping |
Write Your Own Review


