Electrical Protection
SDW202/63A Switch Disconnector, 63A, 2P
₹359.00
Product Id
1SYD672115R0063
The SDs SDW200 disconnects the power and acts as a Switch. This product is manufactured according to IEC, IS Standards for the markets where it is required.
More about SDW202/63A Switch Disconnector, 63A, 2P
MRP (Indian Rupees) | 690 |
---|---|
Operational Voltage | 240 / 415 V AC |
Rated Voltage (Ur) | 240 / 415 V AC |
Compatibility | Formula DIN-Rail |
Number Of Poles | 2 |
Mounting Type | DIN |
Package Gross Weight | 0.149 Kg |
Product Range | Formula DIN-Rail |
Invoice Description | SDW202/63A |
Package Height | 76 mm |
Package Length | 89 mm |
Package Width | 35 mm |
Extended Product Type | SDW202/63A |
Total GST Percentage | 18.00 |
HSN Number | 85365090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹359.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹359.00
Free delivery
|
|
Write Your Own Review