Electrical Protection
SDW204/40A Switch Disconnector, 40A, 4P
₹649.00
Product Id
1SYD674115R0040
The SDs SDW200 disconnects the power and acts as a Switch. This product is manufactured according to IEC, IS Standards for the markets where it is required.
More about SDW204/40A Switch Disconnector, 40A, 4P
MRP (Indian Rupees) | 1250 |
---|---|
Operational Voltage | 240 / 415 V AC |
Rated Voltage (Ur) | 240 / 415 V AC |
Compatibility | Formula DIN-Rail |
Number Of Poles | 4 |
Mounting Type | DIN |
Package Gross Weight | 0.301 Kg |
Product Range | Formula DIN-Rail |
Invoice Description | SDW204/40A |
Package Height | 76 mm |
Package Length | 89 mm |
Package Width | 71 mm |
Extended Product Type | SDW204/40A |
Total GST Percentage | 18.00 |
HSN Number | 85365090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹649.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹649.00
Free delivery
|
|
Write Your Own Review