Electrical Protection
SDW204/63A Switch Disconnector, 63A, 4P
₹781.00
Product Id
1SYD674115R0063
The SDs SDW200 disconnects the power and acts as a Switch. This product is manufactured according to IEC, IS Standards for the markets where it is required.
More about SDW204/63A Switch Disconnector, 63A, 4P
| MRP (Indian Rupees) | 1320 |
|---|---|
| Product Range | Formula DIN-Rail |
| Number Of Poles | 4 |
| Country of Origin | India (IN) |
| Mounting Type | DIN |
| Operational Voltage | 240 / 415 V AC |
| Package Gross Weight | 0.301 Kg |
| Package Height | 76 mm |
| Package Length | 89 mm |
| Package Width | 71 mm |
| Rated Voltage (Ur) | 240 / 415 V AC |
| Invoice Description | SDW204/63A |
| Extended Product Type | SDW204/63A |
| Total GST Percentage | 18.00 |
| HSN Number | 85365090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹781.00 Free delivery | ||||
| ₹851.00 + ₹75.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹781.00 Free delivery | ||||
| ₹851.00 + ₹75.00 shipping |
Write Your Own Review


