Distribution Enclosures
E-SHC WD 12
Out of stock
Product Id
1SYE011512C0001
12 WAY SPN DB -E-SHC IP 30
More about E-SHC WD 12
| MRP (Indian Rupees) | 2750 |
|---|---|
| Extended Product Type | E-SHC WD 12 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 2.1 kg |
| Package Height | 250 mm |
| Package Length | 87 mm |
| Package Width | 335 mm |
| Invoice Description | E-SHC WD 12 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


