Distribution Enclosures
E-SHC M 4
₹1,958.00
Product Id
1SYE011604C0001
4 WAY SPN DB -E-SHC IP 43 with metal Door
More about E-SHC M 4
| MRP (Indian Rupees) | 2800 |
|---|---|
| Extended Product Type | E-SHC M 4 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 2.8 kg |
| Package Height | 278 mm |
| Package Length | 130 mm |
| Package Width | 250 mm |
| Invoice Description | E-SHC M 4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,958.00 + <span class="price">₹500.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,958.00 + <span class="price">₹500.00</span> shipping |
Write Your Own Review


